Catalog No. : FPT4-2P-6C
Description: 4IN POKE-THRU BASE - 2PWR 6COM
UPC: 785991042818
Poke-Through Base Unit, Length 19 Inches, Diameter 7-1/2 Inches, Hub Size 1/2 Inch, Galvanized Steel, 2 20A Power Receptacles, 6 Communications Receptacles
View More
View Less
For more info visit:
electrification.us.abb.com
- Four modular configurations for power receptacles and communications jacks mounted flush with the floor
- Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor
- Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit
- Accommodates fiber optic and audio/video connectors
- Pre-wired power receptacles
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Four modular configurations for power receptacles and communications jacks mounted flush with the floor |
|
Application |
For above-grade, fire rated concrete floors. |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Knockouts |
4 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |