Catalog No. : FPT4-1TL31-2C
Description: 4IN POKE-THRU BASE - 30A 125V TL
UPC: 785991042856
- Four modular configurations for power receptacles and communications jacks mounted flush with the floor
- Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor
- Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit
- Accommodates fiber optic and audio/video connectors
- Pre-wired power receptacles
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Four modular configurations for power receptacles and communications jacks mounted flush with the floor |
|
Application |
For above-grade, fire rated concrete floors. |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
501.65 mm |
|
Outer diameter |
190.5 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |