Catalog No. : FPT3-CVR-BRN
Description: 2X2 POKE-THRU COVER - BROWN
UPC: 785991044829
- Solid brass or aluminum covers protect devices from damage and debris when not in use, no exposed plastic components.
- Patented latching lid eliminates easily damaged, hard to use locking screws.
- Aluminum covers are available with brush finish or powder-coated finishes in black, gray, brown or beige.
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Solid brass or aluminum covers protect devices from damage and debris when not in use, no exposed plastic components. |
|
Application |
For use with FPT3 series |
Specifications
|
Material |
Aluminum |
|
Color |
Brown |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |