Catalog No. : FPT3-2P-2C-C
Description: POKE-THRU BASE- 2PWR 2COM - CHICAGO
UPC: 785991044768
- Easy to use poke-through provides an ideal power and data solution; ideal for new construction or upgrading existing 3 Inch core installations.
- City of Chicago Approved
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Easy to use poke-through provides an ideal power and data solution, ideal for new construction or upgrading existing 3 in. core installations. |
|
Application |
Flush service-City of Chicago approved |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
412.75 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |