Catalog No. : FPT3-2P-2C-ALM
Description: 2X2 POKE-THRU 2 PWR 2 COM ALUM CVR
UPC: 785991044737
- Easy to use poke-through provides an ideal power and data solution
- Durable solid brass or aluminum covers protect devices from damage and debris when not in use, no exposed plastic components.
- Patented latching lid eliminates easily damaged, hard to use locking screws.
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Easy to use poke-through provides an ideal power and data solution |
|
Application |
Ideal for new construction or upgrading existing 3" core installations |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Color |
Aluminum |
|
Knockouts |
3 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
412.75 mm |
|
Outer diameter |
190.5 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |