Catalog No. : FPT3/4-2CACP
Description: POKE THRU COVER WITH P60342CACP
UPC: 785991013559
Brass cover, accepts 3/4 Inch. - 2 Inch. plugs.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Application |
For use with FPT furniture feed series |
Specifications
|
Material |
Brass |
|
Color |
Brass |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2011-09-13 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |