Alternate Catalog No. : FPL 800 N
Catalog No. : FPL800N
Description: ALUM COMPR LUG 2H 800 KCMIL 7 INCH
UPC: 783786724406
Aluminum Compression Lug, 700-800 kcmil AL-CU, 636 (26/7) ACSR. Installing Dies 1 1/2, 301, 342, 140. Length 7 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/16 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3-1/8 inch long. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Prefilled with Compound, Yellow Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inches. Pad 1.750 X 3.125 inches. |
|
Wire Size |
700 to 800 kcmil , 636 (26/7) ACSR AWG |
Documents/Support Tools
|
SDS |