Alternate Catalog No. : FPL 600 N
Catalog No. : FPL600N
Description: ALUM COMPR LUG 600 KCMIL 7 INCH
UPC: 783786724390
Aluminum Compression Lug, 500-600 kcmil AL-CU, 477 (26/7) 556/5 (18/1) ACSR. Installing Dies 140H, 301, 342, 1 1/2. Length 7 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 43/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 2-13/16 inch long. Oxide Inhibitor. Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inches. Pad 1.750 X 3.125 inches. |
|
Wire Size |
500 to 600 kcmil , 477(26/7) ACSR AWG , 556.5(18/1) ACSR AWG |
Documents/Support Tools
|
SDS |