text.skipToContent text.skipToNavigation

Alternate Catalog No. : FP 405

Catalog No. : FP405

Description:  1.5 IN FLANGE PL,RGD/IMC,M.IR-ZINC

UPC: 785991116168

1-1/2 Inch, Flange Plate, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1-1/2 Inch

Documents/Support Tools

Sales Drawing

Click here