text.skipToContent text.skipToNavigation

Alternate Catalog No. : FP 404

Catalog No. : FP404

Description:  1.25 IN FLANGE PL,RGD/IMC,M.IR-ZINC

UPC: 785991116151

1-1/4 Inch, Flange Plate, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here