Catalog No. : FP403-G
Description: PVC CTD COND FLANGE PLATE 1IN GRY
UPC: 704508006808
PVC Coated Conduit Flange Plate, One Hub, Hub Size 1 Inch/27 Metric, Malleable Iron and Zinc Plated for use with Rigid/IMC Conduit, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Enclosure plates or covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Plate to Allow Connection to Another Pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch/27mm |