text.skipToContent text.skipToNavigation

Alternate Catalog No. : FP 401

Catalog No. : FP401

Description:  1/2 FLANGE PL,RGD/IMC,MIRON-ZINC P

UPC: 785991116120

1/2 Inch, Flange Plate, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here