text.skipToContent text.skipToNavigation

Catalog No. : FP1600

Description:  FEM CRIMP CNT CONN A/B SER 16AWG

UPC: 786210836324

Pos-E-Kon Connector, Female Crimp Contact, For A and B Series Pos-E-Kon inserts, 16 AWG copper Wire (1.5 square mm) install with CT610 Crimp tool.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A