Catalog No. : FOS150-50-9
Description: CABLE TIE 50LB 6 IN WHITE FOS STRIP
UPC: 786210712260
FOS Strip Tie, White Polyethylene/Nylon for Temperatures up to 104.4 Degrees Celsius (220 F), Length of 152.4mm (6.0 Inches), Width of 19.05mm (0.75 Inch), Thickness of 1.588mm (0.0625 Inch), Tensile Strength Rating of 222.5 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
White |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
6 in , 152.4 mm |
|
Thickness |
0.0625 in , 1.588 mm |
|
Bundle Diameter |
Max 1.5 in , Max 38.1 mm |