Catalog No. : FOR180-50-3
Description: CABLE TIE 50LB 180 IN ORANGE FOR
UPC: 786209981585
FOR Roll Hook and Loop Tie, Orange Polyethylene/Nylon for Temperatures up to 104.4 Degrees Celsius (220 F), Length of 4572.0mm (180 Inches), Width of 19.05mm (0.75 Inch), Thickness of 1.588mm (0.0625 Inch), Tensile Strength Rating of 222.5 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
Orange |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
180 in , 4572 mm |