Catalog No. : FOR180-50-0-FR
Description: CBL TIE 50LB 180IN BLACK FOR ROLL
UPC: 786209893697
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
Black |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
180 in , 4572 mm |
|
Thickness |
0.0625 in , 1.588 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
19.05 mm |
|
Length belt/tape/tie |
4572 mm |
|
Length belt/tape/tie |
180 inch |
|
Tie thickness |
1.588 mm |
|
Tie thickness |
0.063 inch |
|
Min. holding force |
222.5 N |
|
Operation temperature |
-20-104.4 °C |
|
Operation temperature |
-4-+220 °F |
|
Band closure |
Velcro fastener |
|
Material |
Plastic |
|
Material quality |
Polyamide flame retardant |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |