Catalog No. : FOL500-50-0
Description: CBL TIE 50LB 12IN BLACK NYL FOL BKL
UPC: 786210712338
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Polymer buckles provide added strength and stability.
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
18 in , 457.2 mm |
|
Thickness |
0.0625 in , 1.588 mm |
|
Bundle Diameter |
Max 5 in , Max 127 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
19.05 mm |
|
Band width |
0.75 inch |
|
Length belt/tape/tie |
457.2 mm |
|
Length belt/tape/tie |
18 inch |
|
Tie thickness |
1.588 mm |
|
Tie thickness |
0.063 inch |
|
Max. bundle diameter |
127 mm |
|
Max. bundle diameter |
5 inch |
|
Min. holding force |
222.5 N |
|
Operation temperature |
-20-+93.3 °C |
|
Operation temperature |
-4-+200 °F |
|
Band closure |
Velcro fastener |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |