Catalog No. : FO350-40-2
Description: CABLE TIE 40LB .5X13 IN RED FO LOOP
UPC: 786210812915
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Wrap pre-determined bundle diameters using the convenient slotted head.
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
Red |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
40 pounds , 178 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
13 in , 330.2 mm |
|
Thickness |
0.063 in , 1.6 mm |
|
Bundle Diameter |
Max 3.5 in , Max 88.9 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
12.7 mm |
|
Length belt/tape/tie |
330.2 mm |
|
Length belt/tape/tie |
13 inch |
|
Tie thickness |
1.588 mm |
|
Tie thickness |
0.063 inch |
|
Min. holding force |
178 N |
|
Band closure |
Velcro fastener |
|
Material |
Plastic |
|
Material quality |
Polyamide/polyethylene PA/PE |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Red |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |