Catalog No. : FO200-50-9
Description: CABLE TIE 50LB .75X9 WHITE FO LOOP
UPC: 786210712420
FO Slotted Loop Tie, White Polyamide (Nylon 6.6) on Hook Side and Low Density Polyethylene on Loop Side for Temperatures up to 104.4 Degrees Celsius (220 F), Length of 228.6mm (9.0 Inches), Width of 19.05mm (0.75 Inches), Thickness of 1.588mm (0.0625 Inches), Tensile Strength Rating of 222.5 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Wrap pre-determined bundle diameters using the convenient slotted head.
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
White |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
9 in , 228.6 mm |
|
Bundle Diameter |
Max 2 in , Max 50.8 mm |
Documents/Support Tools
|
Sales Drawing |