Catalog No. : FO200-40-0
Description: CABLE TIE 40LB 9IN BLK NYL FO LOOP
UPC: 786210712352
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Wrap pre-determined bundle diameters using the convenient slotted head.
Descriptors
|
Category |
Velcro Ties |
|
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
|
Material |
Polyethylene/Nylon |
|
Color |
Black |
|
Lock Mechanism |
Velcro Fastener |
|
Tensile Strength |
40 pounds , 178 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
9 in , 228.6 mm |
|
Bundle Diameter |
Max 2 in , Max 50.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
12.7 mm |
|
Band width |
0.5 inch |
|
Length belt/tape/tie |
228.6 mm |
|
Length belt/tape/tie |
9 inch |
|
Tie thickness |
1.588 mm |
|
Tie thickness |
0.063 inch |
|
Max. bundle diameter |
50.8 mm |
|
Max. bundle diameter |
2 inch |
|
Min. holding force |
178 N |
|
Operation temperature |
-20-104.4 °C |
|
Operation temperature |
-4-+220 °F |
|
Band closure |
Velcro fastener |
|
Material |
Plastic |
|
Material quality |
Polyamide/polyethylene PA/PE |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |