Catalog No. : FN-CFB-HB
Description: DRAFT TIGHT CEILING FAN BOX W/BAR
UPC: 34481013327
Round Fan/Fixture Vaportight Box, Volume 26 Cubic Inches, Diameter 4 Inches, Depth 2-3/4 Inches, Color Black, Polycarbonate, Mounting Means #3 Bracket, Mounting Means 16 Inch to 24 Inch Adjustable Hanger Bar
View More
View Less
For more info visit:
electrification.us.abb.com
- Foam gaskets provide a vapor-tight seal at drywall and cable entry points
- 1/2 Inch offset flange to ensure a flush fit in 1/2 Inch drywall
- V-clamps provide self-clamping cable entry
- Hanger bar supports fan and fixtures between joists spaced 16 Inch to 24 Inch
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | N/A | N/A | N/A |