Catalog No. : FN-460-VR
Description: 4-G VPRTHT BX 60CU 3.5X7.5X2.75 BLK
UPC: 786358004593
Descriptors
Category |
Outlet box |
Special Features |
Drywall flange covered with a foam gasket and additional gaskets over the cable entry points that provide a vapor-tight seal, preventing the free flow of air through the box |
Specifications
Material |
Polycarbonate |
Color |
Black |
Mounting |
Angled side nails |
Cubic Capacity |
60 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.5 inch |
Width |
7.5 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Black |
Sealable |
N |