text.skipToContent text.skipToNavigation

Catalog No. : FN-426-CVR-18R

Description:  CEIL VPRTHT BX 26CU LEN/W4IN PC 18P

UPC: 34481013983

Ceiling Fixture Vapor-Tight Box, Volume 26 Cubic Inches, Length 4 Inches, Width 4 Inches, Depth 2-3/4 Inches, Color Black, Material Polycarbonate, Mounting Means Angled Side Nails
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US