Alternate Catalog No. : FN-426-CV-BH 4
Catalog No. : FN-426-CV-BH4
Description: VAPOR BARRIER CEILING BOX W/BAR
UPC: 34481017271
Ceiling Fixture Vapor-Tight Box, Volume 26 Cubic Inches, Length 4 Inches, Width 4 Inches, Depth 2-3/4 Inches, Color Black, Material Polycarbonate, Mounting Means 14.38 Inches to 22.5 Inches Adjustable Bar Hanger
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Outlet box |
Special Features |
Vapor-tight seal |
Specifications
Material |
Polycarbonate |
Color |
Black |
Mounting |
Bar Hanger |
Cubic Capacity |
26 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon / Nutek |
Dimensions
Size |
4 Inches x 4 Inches x 2-3/4 Inches |