text.skipToContent text.skipToNavigation

Catalog No. : FN-426-C-VR

Description:  CEIL VPRTHT BX 26CU LEN/W4IN BLK PC

UPC: 786358004609

Ceiling Fixture Vapor-Tight Box, Volume 26 Cubic Inches, Length 4 Inches, Width 4 Inches, Depth 2-3/4 Inches, Color Black, Material Polycarbonate, Mounting Means Angled Side Nails
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Type

Ceiling Fixture Vapor-Tight Box

Special Features

Vapor-Tight Seal

Specifications

Material

Polycarbonate

Color

Black

Mounting

Angled side nails

Cubic Capacity

26 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Length

4 inch

Width

4 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Black

Sealable

N