Catalog No. : FN-23R
Description: 3-3/8X2-1/4,1-G VAPORTITE BX,NM,22.
UPC: 786358004562
Descriptors
Category |
Outlet box |
Special Features |
Drywall flange covered with a foam gasket and additional gaskets over the cable entry points that provide a vapor-tight seal, preventing the free flow of air through the box |
Specifications
Material |
Polycarbonate |
Color |
Black |
Mounting |
Angled side nails |
Cubic Capacity |
22.5 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.625 inch |
Width |
2.25 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Black |
Sealable |
N |