Catalog No. : FN-23
Description: 1-G VPRTGT BX 3-5/8X2-1/4 22.5CU PC
UPC: 785991020694
- High strength polycarbonate construction, will not shatter when cold or distort in heat.
- 1/2 Inch offset flange to ensure a flush fit in 1/2 Inch drywall.
- Angled side nails for rapid installation.
Descriptors
Category |
Specialty electrical boxes |
Special Features |
Drywall flange covered with a foam gasket and additional gaskets over the cable entry points that provide a vapor-tight seal, preventing the free flow of air through the box. |
Specifications
Material |
Non-metallic |
Color |
Black |
Cubic Capacity |
22.5 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.625 inch |
Width |
2.25 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Black |
Sealable |
N |
Documents/Support Tools
Sales Drawing |