Catalog No. : FLG0920
Description: 63MM GS-PVC COAT CONDUIT 20M - GR
UPC: 5011949006522
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Radius |
345 mm |
|
Material |
Galvanized Steel Core with String Packing and PVC Covering |
|
Color |
Gray |
Classifications
|
Brand Name |
Kopex-Ex |
Dimensions
|
Trade Size |
2 in , NC63 |
|
Outside Diameter |
59.7 mm |
|
Inside Diameter |
51.6 mm |
|
Length |
20 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
59.7 mm |
|
Inner diameter |
51.6 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Bending radius, static |
345 mm |
|
Weight |
0.765 kg/m |
|
Colour |
Grey |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |