Catalog No. : FHHF50-G
Description: PVC CTD HANGER HOOK FEM END 1/2IN G
UPC: 704508027926
PVC Coated Hanger Hook, Female End, Hub Size 1/2 Inch/16 Metric, Length 3-1/4 Inch, Jaw Opening 3/8 Inch, Wireway Size 5/8 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical hangers |
Type |
Hanger Hook |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit Systems |
Specifications
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1/2 Inch/16mm |