text.skipToContent text.skipToNavigation

Catalog No. : FG2040R25

Description:  GRID 2 FNC GRD CLMP 2.5 STL/AL POST

UPC: 786210803319

E-Z-Ground Ground Clamp Copper Compression Connector for Cable Range 2/0 - 3/0 - 4/0, Steel & Al. Line Post Range 2 1/2
View More View Less
For more info visit:  electrification.us.abb.com
  • Bonds copper conductors to steel or aluminum fence post or top rail of round fence posts. Provides quick, dependable installation at low installed cost.
  • Uses no incendiary materials. Body made from cast copper alloy with steel U-bolt.

Descriptors

Category

Grounding devices or assemblies

Special Features

Bonds copper conductors to steel or aluminum fence post or top rail of round fence posts. Provides quick, dependable installation at low installed cost.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here