Catalog No. : FG2040R2
Description: GRID 2 FNC GRD CLMP 2IN STL/AL POST
UPC: 786210803234
E-Z-Ground Ground Clamp Copper Compression Connector for Cable Range 2/0 - 3/0 - 4/0, Steel & Al. Line Post Range 2
View More
View Less
For more info visit:
electrification.us.abb.com
- Bonds copper conductors to steel or aluminum fence post or top rail of round fence posts. Provides quick, dependable installation at low installed cost.
- Uses no incendiary materials. Body made from cast copper alloy with steel U-bolt.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Bonds copper conductors to steel or aluminum fence post or top rail of round fence posts. Provides quick, dependable installation at low installed cost. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |