Catalog No. : FFPT6-ALM
Description: FFPT6 POKE-THRU ASSEMBLY, ALUMINUM
UPC: 785991074581
- Power and/or communications connections: 3/4 Inch, 1-1/4 Inch, or 2 Inch threaded hubs
- Core drill size: 6 Inches
- Solid brass, black and brushed aluminum cover finish provide superior aesthetics and durability
- Integral junction box features (5) 1/2 Inch and (5) 3/4 Inch knockouts(27 cubic inch capacity)
- UL 263 - 2-hour fire test
- Custom pre-wired floor box assemblies now available through our eFab department
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Power and/or communications connections: 3/4 Inch, 1-1/4 Inch or 2 Inch threaded hubs |
Specifications
|
Material |
Steel |
|
Color |
Brushed aluminum |
|
Cubic Capacity |
27 cu in |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Cover model |
Round |
|
Suitable for sub-floor duct |
Y |
|
Suitable for hollow floor |
Y |
|
With opening carpeting |
Y |
|
Colour |
Other |