Catalog No. : FFPT4-CVR-GRY
Description: FFPT4 COVER 1-1/4 3/4 GRAY
UPC: 785991045024
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Powder-coated aluminum covers are available in black, gray, brown and beige to match any decor. |
|
Application |
For use with FFPT4 series |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |