Catalog No. : FFPT4
Description: 4IN FURN FEED PT BASE
UPC: 785991044973
- Capacity: 3/4 Inch hub for power wiring and 1-1/4 Inch hub for communications cabling, plugs are included
- Integral junction box features (5) - 1/2 Inch and (5) - 3/4 Inch knockouts
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Capacity: 3/4 in. hub for power wiring and 1-1/4 in. hub for communications cabling, plugs are included |
|
Application |
Provides high capacity for power wiring and communications cabling when feeding modular furniture |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |