Catalog No. : FFPT3-CVR-ALM
Description: FFPT3 COVER 2 - 1-1/4 ALUM
UPC: 785991045161
Poke-Through Cover, 7 Inch Diameter, Aluminum with Brushed Finish
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid brass and aluminum finishes provide superior aesthetics and durability.
- Powder-coated aluminum covers are available in black, gray, brown and beige to match any décor
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Solid brass and aluminum finishes provide superior aesthetics and durability. |
|
Application |
For use with FFPT3 series |
Specifications
|
Material |
Aluminum |
|
Color |
Aluminum |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |