Catalog No. : FFPT3-BLK
Description: 3IN FURN FEED PT 2 - 1-1/4 BLACK
UPC: 785991045130
- Provides high capacity, straight-through wiring solution that can be used for power wiring as well.
- Capacity: Concentric 1-1/4 Inch and 2 Inch hub for power or communications wiring (plugs included)
- Powder-coated aluminum covers are available in black, gray, brown and beige to match any décor
- Solid brass and aluminum finishes provide superior aesthetics and durability
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Provides high capacity, straight-through wiring solution that can be used for power wiring as well. |
|
Application |
Furniture feed |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Color |
Black |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
406.4 mm |
|
Outer diameter |
177.8 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |