Catalog No. : FF2
Description: NON-INS BTT SPLCE 4-3 AWG LEN 1.12
UPC: 786210812373
Non-Insulated Butt Splice, Length 1.12 Inches, Width 0.377 Inch, Wire Range 4-3 AWG, Copper, Tin Plated, 200 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT115A, TBM6, TBM6S
- Alternate Package Qty: 2F4
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Electro -Tin Plated |
|
Color |
Metallic |
|
Voltage Rating |
600 V |
|
Temperature Rating |
150 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |