text.skipToContent text.skipToNavigation

Catalog No. : FER-KIT

Description:  FERRULES, CRIMPING, STRIPING TOOLS

UPC: 786210338262

Ferrules and Installation Tools Kit, includes 8 Different Ferrule Sizes, Wire Stripper (ERG1-WS) and Crimping Tool (FER9500). Ferrules are Polypropylene-Insulated. Ferrule Quantity 500 each for sizes 22 AWG (0.34mm2) 6mm, 20 AWG (0.5mm2) 8mm, 18 AWG (1.0mm2) 8mm, 18 AWG (0.75mm2) 8mm, 16 AWG (1.5mm2) 8mm, 14 AWG (2.5mm2) 8mm, and 200 each for sizes 12 AWG (4.0mm2) 12mm and 10 AWG (6.0mm2) 12mm.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sta-Kon ferrules• A preferred alternative to twisting wire standsor tinning the wire end before terminating intoa terminal block• Help prevent fraying and breaking of wirestrands, minimizing the possibility of anunreliable connection• Help protect conductors from breakage due tobending, wire stress or vibration, while facilitatingwire insertion into the terminal block clamp• Made from thin-walled, tin-plated, high-conductivitycopper tube, mechanically crimped onto the ends ofstranded wires• Easy to use — simply strip the wire, slide the ferruleonto the wire end and crimp• Meets emerging global standards requiringwire-to-metric-style terminal block installationsto be terminated with a pin-style terminal
  • FER9500 ferrule crimping tool• Ergonomic crimping tool features convenientintegrated range-taking dies• Will crimp any Sta-Kon ferrule within 0.14–10mm2/26–8 AWG range without changing dies• Provides UL listed crimps on a wide range ofSta-Kon ferrules• Range-taking design eliminates the need toidentify the proper die or nest, minimizingthe risk of mistakes or improper crimps• Full-cycle Shure Stake® crimp mechanism ensures areliable crimp when used according to instructions
  • ERG1-WS stripping tool• One tool for both stripping and cutting• Strips a wide range of insulations• Automatically strips wire to preset length

Descriptors

Category

Wire terminal connector kit

Special Features

8 Ferrule Sizes, Wire Stripper and Crimping Tool

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant