Catalog No. : FDWS622
Description: CONDUIT BOX FDWS-622
UPC: 708917139850
Aluminum Die Cast Boxes with cover mounting holes tapped for 6-32 screws to accommodate all FS and FD cover assemblies, 3/4 inch at top and bottom
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |