text.skipToContent text.skipToNavigation

Catalog No. : FDT2-G

Description:  DEVICE BOX DEEP 1GNG 3HUB 3/4IN GRY

UPC: 704508378257

PVC Double-Coated Device Box, FDT Series, Single Gang, Deep Style, 3 Hubs Size 3/4 Inch/21 Metric, Cast Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Material

Iron

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2527, CSA 001472

Dimensions

Size

3/4 Inch/21mm

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

3

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey