Catalog No. : FDCT2SA-G
Description: DEVICE BOX DEEP 1GNG 3HUB 3/4IN AL
UPC: 704508020118
Descriptors
|
Category |
Cast device box |
|
Special Features |
Pressure-Sealing Sleeves Protect Connections with Conduit |
|
Application |
To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2527, CSA 001472 |
Dimensions
|
Size |
3/4 Inch/21mm |
|
Shape |
Rectangular |
|
Number of inlets |
3 |
|
Type of housing feed-through |
Thread |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Grey |