text.skipToContent text.skipToNavigation

Catalog No. : FDCC2-G

Description:  FEEDTHRU BOX DEEP 1GNG 3HUB 3/4IN G

UPC: 704508377670

PVC Double-Coated Feed-Thru Device Box, FD Series, Single Gang, Deep Style, Pipe Size 3/4 Inch/21 Metric, Iron Alloy, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Cast class 30 gray iron alloy boxes
  • Coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior before PVC coating is applied
  • Nominal .040 inch (40 mil) PVC coating bonded to exterior
  • Pressure sealing sleeves protect connections with conduit

Descriptors

Category

Cast device box

Type

FS/FD Device Boxes & Covers-PVC Coated

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Material

Iron

Color

Dark Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here