Catalog No. : FDC32-TB
Description: 1 IN, 2G-DEEP BOX, IRON, THRU-FEED
UPC: 786210197326
- Suitable for wet locations when used with gasketed covers.
- Available in shallow (FS) or deep (FD) boxes.
- Mounting lugs are standard on all FS and FD boxes.
- Act as pull boxes for conductors in a threaded rigid conduit system, including an internal ground screw.
- Provide openings to make splices and taps in conductors.
- Provide access to conductors for maintenance and future system changes.
Descriptors
|
Category |
Cast device box |
|
Special Features |
All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing. Internal Grounding Screw Standard on Boxes |
|
Application |
Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations |
Specifications
|
Material |
Iron |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |