text.skipToContent text.skipToNavigation

Catalog No. : FDC3-W

Description:  FEEDTHRU BOX DEEP 1GNG 1IN, WHITE

UPC: 704508037970

PVC Double-Coated Feed-Thru Device Box, FD Series, Single Gang, Deep Style, Pipe Size 1 Inch/27 Metric, Iron Alloy, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Material

Iron

Color

White

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant