Catalog No. : FDC3-G
Description: FEEDTHRU BOX DEEP 1GNG 1IN GRAY
UPC: 704508377502
- Cast class 30 gray iron alloy boxes
- Coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior before PVC coating is applied
- Nominal .040 inch (40 mil) PVC coating bonded to exterior
- Pressure sealing sleeves protect connections with conduit
Descriptors
|
Category |
Cast device box |
|
Special Features |
Pressure-Sealing Sleeves Protect Connections with Conduit |
|
Application |
To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps |
Specifications
|
Material |
Iron |
|
Color |
Dark Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2527, CSA 001472 |
Dimensions
|
Size |
1 Inch/27mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |