text.skipToContent text.skipToNavigation

Catalog No. : FDB3LA-G

Description:  PVC CTD DEVICE BOX 3GNG 1/2IN GRY

UPC: 704508026554

PVC Double-Coated Multi Gang Device Box, Three Gang, Brazed Threaded Hubs1/2 Inch, 1-1/2 Inch, Gray, Dimensions A 15 Inch 12.9 2-11/16 Inch D 1.44 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2527, CSA 001472

Dimensions

Size

1-1/2 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey