text.skipToContent text.skipToNavigation

Catalog No. : FD22-G1

Description:  DEADEND BOX DEEP 2GNG 3/4INGRY

UPC: 704508036874

PVC Double-Coated Dead End Device Box, FD Series, Double Gang, Deep Style, Pipe Size 3/4 Inch/21 Metric, Iron Alloy, Dark Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Material

Iron

Color

Dark Gray

Knockouts

Yes

Classifications

Brand Name

Ocal