Catalog No. : FD019-TB
Description: BLANK,1G-DEEP BOX, IRON, D-END
UPC: 786210197364
Descriptors
|
Category |
Cast device box |
|
Special Features |
All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing. Internal Grounding Screw Standard on Boxes |
|
Application |
Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations |
Specifications
|
Material |
Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Size |
Blank |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Rectangular |
|
Number of inlets |
1 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |