text.skipToContent text.skipToNavigation

Catalog No. : FCL-5-30

Description:  FAST CABLE LINK 30 X 1/4

UPC: 785991064216

Fast Cable Link, Size 2.36 Inches x 2.36 Inches x .97 Inches, with 30 Foot x 1/4 Inch Wire Rope with Looped End, Zinc Alloy Body
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick adjustment with no tools required
  • Unique cable-grip design using positive-grip locking rollers
  • Zinc alloy body for strength and corrosion protection

Descriptors

Category

Metal straps

Special Features

Quick and easy installation

Application

Used to suspend cables, conduit or ductwork from industrial ceilings

Specifications

Material

Zinc alloy

Classifications

Brand Name

Kindorf

Standard

UL E160899

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214 342601 N/A 2573959_2015-10-13 N/A
UL E160899 N/A DWMU N/A N/A
ETIM EC011590 Universal suspension system

End fastening

With loop end

Length

9.144 m

Cable diameter

6.35 mm

Cable material

Steel

Material locking device/tensioner

Zinc

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here