text.skipToContent text.skipToNavigation

Catalog No. : FCF7134-72

Description:  100A,REC,3P4W,AT,600V,FC

UPC: 708917133261

Receptacle with Flap Cap, 100Amp, 3 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3